XM-B6E5-0604D
XR-B6E5-0604D RoHS



Digital Step Attenuator, RFSA3413 [PCB: 1181]
Recommended Bias Controller: XM-B129-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3413

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 15 dB

Atten Step

N/A 1 dB

IL

N/A 1.4 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6E5-0604D