XM-B6E8-0604C-01
XR-B6E8-0604C-01 RoHS



Digital Step Attenuator, RFSA3713 [PCB: 1173]
Serial control
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3713

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 1.4 dB

ROHS

RoHS

N/A XR-B6E8-0604C-01