XM-B6J7-0604C-01
XR-B6J7-0604C-01 RoHS



Digital Step Attenuator, ADRF5731 [PCB: 1172]
Included Bias Controller: XM-B1M6-0604D
Connectorized Housing
2.92mm Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5731

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 30 dB

Atten Step

N/A 2 dB

IL

N/A 3.5 dB

ROHS

RoHS

N/A XR-B6J7-0604C-01