XM-B6J7-0604D
XR-B6J7-0604D RoHS



Digital Step Attenuator, ADRF5731BCCZN [PCB: 1172]
Recommended Bias Controller: XM-B1M6-0604D

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5731

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 30 dB

Atten Step

N/A 2 dB

IL

N/A 3.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6J7-0604D