XM-B7P2-0804D
XR-B7P2-0804D RoHS



Digital Step Attenuator, ADRF5740 [PCB: 1171]
Recommended Bias Controller: XM-B2J4-0804D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5740

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 60000 MHz

Atten Range

N/A 22 dB

Atten Step

N/A 2 dB

IL

N/A 2.9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B7P2-0804D