XM-B8C9-0604D
XR-B8C9-0604D RoHS



Digital Step Attenuator, CMD280C3 [PCB: 1213]
Recommended Bias Controller: XM-B9D7-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD280C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

Atten Range

N/A 15.5 dB

Atten Step

N/A 0.1 dB

IL

N/A 3.0 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B8C9-0604D