
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B9U9-0804D
XR-B9U9-0804D RoHS

Digital Step Attenuator, ADRF5730BCCZN [PCB: 0939]
Recommended Bias Controller: XM-C9G5-0804D
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 100 MHz |
High Freq |
N/A 40000 MHz |
Atten Range |
N/A 31.5 dB |
Atten Step |
N/A 0.5 dB |
IL |
N/A 4.8 dB |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply VDD = +3.3V 2. Appy VSS = -3.3V 3. Apply control signals to 6 digital lines D0 - D5 (0/3.3V logic) 4. Apply RF Signal RF power can be applied at any time Power-down Sequence 1. Remove RF Signal 2. Adjust control signals to 0V 3. Adjust -VIN to 0V 4. Adjust +VIN to 0V |