XM-C3T2-0804C-01
XR-C3T2-0804C-01 RoHS



Digital Step Attenuator, RFSA3715 [PCB: 1602]
Included Bias Controller: XM-C562-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3715

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 4000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 1.5 dB

ROHS

RoHS

N/A XR-C3T2-0804C-01