XM-C3U9-0604D
XR-C3U9-0604D RoHS



Digital Step Attenuator, HMC424A-DIE [PCB: 1465]
DIE
F=DC-13G MaxAtten=31.5dB Step=0.5dB IL=4.2dB
Recommended Bias Controller: XM-C3V1-0604D
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC424A-DIE

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 13000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4.2 dB

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VEE to -5V
Verify supply current of 2.8 mA
2. Set attenuation level using Parallel control
3. Apply RF input signal


Power-down Sequence
1. Remove RF input singal
2. Set VEE to 0V

ROHS

RoHS

N/A XR-C3U9-0604D