XM-C777-0606D



Digital Step Attenuator, TC1113P / 1GN2-4113 [PCB: 1378]
Recommended Bias Controller: XM-C781-0609D
(Sales Subject to Keysight Approval)
Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A Sales subject to Keysight Approval

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 50000 MHz

Atten Range

N/A 30 dB

Atten Step

N/A 5 dB

Control

N/A Parallel