XM-C9G4-0804D
XR-C9G4-0804D RoHS



Digital Step Attenuator, ADRF5720BCCZN [PCB: 0939]
Recommended Bias Controller: XM-B2J4-0804D
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5720

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4.5 dB

Control

N/A Parallel

ROHS

RoHS

N/A XR-C9G4-0804D