XM-D326-0804D
XR-D326-0804D RoHS



Digital Step Attenuator, ADRF5473 [PCB: 2089] Die
Recommended Bias Controller: XM-D3D4-0804D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5473

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 1.7 dB

ROHS

RoHS

N/A XR-D326-0804D