XM-D4J4-0604D
XR-D4J4-0604D RoHS



Digital Step Attenuator, ADRF5474 [PCB: 2085] Die
Parallel Control
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5474

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 60000 MHz

Atten Range

N/A 22 dB

Atten Step

N/A 2 dB

IL

N/A 2.7 dB

Control

N/A Parallel

ROHS

RoHS

N/A XR-D4J4-0604D