XM-B7F1-0204D



TVA, MTVA0700N04 [PCB: 0713]
Atten=7dB F=DC-12.4G TCA=0-.004 Pwr=200mW

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A MTVA Part Series

Manufacturer Specs

Atten

N/A 7 dB

Slope

N/A -0.004 dB/dB/C

Power

N/A 200 mW

Low Freq

N/A 0 MHz

High Freq

N/A 12400 MHz