XM-C3B1-0204C



TVA, MTVA0300N07W3 [PCB: 70]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A MTVA Part Series

Manufacturer Specs

Atten

N/A 3 dB

Slope

N/A -0.007 dB/dB/C

Power

N/A 200 mW

Low Freq

N/A 0 MHz

High Freq

N/A 12400 MHz