XM-A352-0404D
XR-A352-0404D RoHS



Voltage Variable Attenuator, MAAT-010521 [PCB: 0235]
Recommended Bias Controller: XM-D435-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAT-010521

Manufacturer Specs

Low Freq

N/A 17600 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 30 dB

IL

N/A 2 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A352-0404D