XM-A5R7-0404C-01
XR-A5R7-0404C-01 RoHS



Voltage Variable Attenuator, HMC973ALP3E [PCB: 137]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC973ALP3E

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 5000 MHz

Atten Range

N/A 31 dB

IL

N/A 5.6 dB

ROHS

RoHS

N/A XR-A5R7-0404C-01