XM-A7D6-0404C-01
XR-A7D6-0404C-01 RoHS



Voltage Variable Attenuator, F2255NLGK [PCB: 0600]
Positive Slope
Included Bias Controller: XM-A8E6-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F2255NLGK

Manufacturer Specs

Low Freq

N/A 1 MHz

High Freq

N/A 3000 MHz

Atten Range

N/A 34.6 dB

IL

N/A 1.1 dB

ROHS

RoHS

N/A XR-A7D6-0404C-01