XM-A9P5-0404C-01



Voltage Variable Attenuator, HMC812ALC4 [PCB: 820]
Included Bias Controller: XM-A9P6-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC812ALC4

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 30000 MHz

Atten Range

N/A 35 dB

IL

N/A 2.5 dB