XM-B1K5-0404C-01
XR-B1K5-0404C-01 RoHS



Voltage Variable Attenuator, HMC712ALP3CE [PCB: 235]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC712ALP3CE

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 26500 MHz

Atten Range

N/A 28 dB

IL

N/A 4.2 dB

ROHS

RoHS

N/A XR-B1K5-0404C-01