XM-B1X5-0404D
XR-B1X5-0404D RoHS



Voltage Variable Attenuator, RFSA2113 [PCB: 1196]
Recommended Bias Controller: XM-B1X6-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA2113

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 18000 MHz

Atten Range

N/A 30 dB

IL

N/A 2 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1X5-0404D