XM-B6H3-0404D
XR-B6H3-0404D RoHS



Voltage Variable Attenuator, RFSA2013 [PCB: 1179]
Recommended Bias Controller: XM-C7D3-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA2013

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 30 dB

IL

N/A 1.7 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6H3-0404D