XM-B6H4-0404C-01
XR-B6H4-0404C-01 RoHS



Voltage Variable Attenuator, RFSA2033 [PCB: 1195]
Included Bias Controller: XM-D193-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA2033

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 25 dB

IL

N/A 1 dB

ROHS

RoHS

N/A XR-B6H4-0404C-01