XM-A615-0819D
XR-A615-0819D RoHS



Demodulator, ADL5380ACPZ-WP [PCB: 0799]
Recommended Bias Controller: XM-A9H4-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5380ACPZ-WP

Manufacturer Specs

LO Level

N/A 0 dBm

LO Low Freq

N/A 400 MHz

LO High Freq

N/A 6000 MHz

RF Low Freq

N/A 400 MHz

RF High Freq

N/A 6000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 390 MHz

Gain

N/A 7 dB

ROHS

RoHS

N/A XR-A615-0819D