XM-B9U7-0909C-01
XR-B9U7-0909C-01 RoHS



Downconverter, ADMV1014 [PCB: 1526]
RF to IF
Included Bias Controller: XM-B916-0809D
Connectorized Housing: SuperSMAx2 and 2.4mmx3 Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI ADMV1014

Spec Sheet

N/A ADMV1014

Manufacturer Specs

LO Level

N/A 0 dBm

LO Low Freq

N/A 5400 MHz

LO High Freq

N/A 10250 MHz

RF Low Freq

N/A 24000 MHz

RF High Freq

N/A 44000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Gain

N/A 17 dB

ROHS

RoHS

N/A XR-B9U7-0909C-01