XM-C6H9-0409D
XR-C6H9-0409D RoHS



Downconverter, HMC977LP4E [PCB: 1557]
Recommended Bias Controller: XM-C6J1-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI hmc977

Spec Sheet

N/A HMC977

Manufacturer Specs

LO Level

N/A 6 dBm

LO Low Freq

N/A 8300 MHz

LO High Freq

N/A 15700 MHz

RF Low Freq

N/A 20000 MHz

RF High Freq

N/A 28000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3000 MHz

Gain

N/A 14 dB

ROHS

RoHS

N/A XR-C6H9-0409D