XM-C355-0819C-01
XR-C355-0819C-01 RoHS



Modulator, TRF3705 [PCB: 1077]
Included Bias Controller: XM-A2J8-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Texas Instruments

Spec Sheet

N/A TRF3705

Manufacturer Specs

LO Level

N/A 0 dBm

LO Low Freq

N/A 300 MHz

LO High Freq

N/A 4000 MHz

RF Low Freq

N/A 300 MHz

RF High Freq

N/A 4000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1000 MHz

Conv Loss

N/A 3.345 dB

ROHS

RoHS

N/A XR-C355-0819C-01