XM-C355-0819D
XR-C355-0819D RoHS



Modulator, TRF3705 [PCB: 1077]
Recommended Bias Controller: XM-A2J8-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Texas Instruments

Spec Sheet

N/A TRF3705

Manufacturer Specs

LO Low Freq

N/A 300 MHz

LO High Freq

N/A 4000 MHz

RF Low Freq

N/A 300 MHz

RF High Freq

N/A 4000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1000 MHz

ROHS

RoHS

N/A XR-C355-0819D