XM-B9U5-0909D
XR-B9U5-0909D RoHS



Upconverter, ADMV1013 [PCB: 1528]
IF to RF
Recommended Bias Controller: XM-B915-0809D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADMV1013

Manufacturer Specs

LO Level

N/A 0 dBm

LO Low Freq

N/A 5400 MHz

LO High Freq

N/A 10250 MHz

RF Low Freq

N/A 24000 MHz

RF High Freq

N/A 44000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Gain

N/A 18 dB

ROHS

RoHS

N/A XR-B9U5-0909D