XM-A2Y5-0404D
XR-A2Y5-0404D RoHS



Coupler, FPC06075 [PCB: 0189]
CPL=12dB F=10G-20G IL=1.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06075

Manufacturer Specs

Low Freq

N/A 10000 MHz

High Freq

N/A 20000 MHz

Coupling

N/A 12 dB

IL

N/A 1.2 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2Y5-0404D