XM-A2Y6-0404D
XR-A2Y6-0404D RoHS



Coupler, FPC06078 [PCB: 0189]
CPL=21dB F=8G-22G IL=1dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06078

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 22000 MHz

Coupling

N/A 21 dB

IL

N/A 1 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2Y6-0404D