XM-A7X4-0604D
XR-A7X4-0604D RoHS



Coupler, FPC07180 [PCB: 1355]
CPL=-20dB F=2G-18G IL=1.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC07180

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

Coupling

N/A -20 dB

IL

N/A 1.5 dB

Directivity

N/A 10 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7X4-0604D