XM-A7X5-0404C
XR-A7X5-0404C RoHS



Coupler, FPC06913 [PCB: 0684]
Asymmetric
Pin Bridge Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06913

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Coupling

N/A -20 dB

IL

N/A 1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A7X5-0404C