XM-A7X7-0404C
XR-A7X7-0404C RoHS



Coupler, FPC06881 [PCB: 689]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06881

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 25000 MHz

Coupling

N/A 20 dB

IL

N/A 3.0 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A7X7-0404C