XM-A7X7-0404D
XR-A7X7-0404D RoHS



Coupler, FPC06881 [PCB: 0689]
CPL=20dB F=DC-25G IL=3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06881

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 25000 MHz

Coupling

N/A 20 dB

IL

N/A 3.0 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7X7-0404D