XM-B6L7-0404D
XR-B6L7-0404D RoHS



Coupler, FPC06302 [PCB: 0188]
CPL=-22dB F=8G-12G IL=0.3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06302

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

Coupling

N/A -22 dB

IL

N/A 0.3 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6L7-0404D