XM-B7E1-0404D
XR-B7E1-0404D RoHS



Coupler, FPC07802 [PCB: 1398]
CPL=30dB F=DC-40G IL=3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC07802

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

Coupling

N/A 30 dB

IL

N/A 3.0 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7E1-0404D