XM-A2V9-0204C
XR-A2V9-0204C RoHS



Equalizer, AEQ06042 [PCB: 161]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A AEQ Series

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 27000 MHz

IL Low Freq

N/A -3.5 dB

IL High Freq

N/A 0.25 dB

Slope

N/A 3.25 dB/dB/C

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2V9-0204C