XM-A7Y4-0604C
XR-A7Y4-0604C RoHS



High Pass Filter, H120XHXS [PCB: 614]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A H120XHXS

Manufacturer Specs

Low Freq

N/A 12500 MHz

High Freq

N/A 30000 MHz

IL

N/A 1 dB

3dB PB

N/A 11500 MHz

20dB Rej Freq

N/A 10000 MHz

40dB Rej Freq

N/A 7850 MHz

ROHS

RoHS

N/A XR-A7Y4-0604C