XM-A7Y7-0619C
XR-A7Y7-0619C RoHS



Splitter, PDW07069 [PCB: 0664]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW07069

Manufacturer Specs

Low Freq

N/A 25000 MHz

High Freq

N/A 32000 MHz

IL

N/A 3.7 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 5 Deg

ROHS

RoHS

N/A XR-A7Y7-0619C