XM-C874-0404D
XR-C874-0404D RoHS



Splitter, PDW08323 [PCB: 1154]
4-Way F=37G-42G IL=3.5dB AmpBal=0.3dB PhaBal=3deg
Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW08323

Manufacturer Specs

Low Freq

N/A 37000 MHz

High Freq

N/A 42000 MHz

IL

N/A 3.5 dB

Amp Bal

N/A 0.3 dB

Phase Bal

N/A 3 Deg

ROHS

RoHS

N/A XR-C874-0404D