XM-C9J4-0409D
XR-C9J4-0409D RoHS



Splitter, PDW06407 [PCB: 1639]
Sum=upper left, P2=lower left, P1=lower right
Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW06407

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

IL

N/A 5 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 5 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C9J4-0409D