XM-A218-0204D
XR-A218-0204D RoHS



Attenuator, TS0902SMTF [PCB: 0008]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TS09XXSMTF Series

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

Atten

N/A 2 dB

Power

N/A 200 mW

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A218-0204D