XM-A227-0204C
XR-A227-0204C RoHS



Attenuator, TS0910SMTF [PCB: 8]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TS09XXSMTF Series

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

Atten

N/A 10 dB

Power

N/A 200 mW

ROHS

RoHS

N/A XR-A227-0204C