XM-A3D1-0204D
XR-A3D1-0204D RoHS



Attenuator, KFA03.00-6SMTF [PCB: 0321]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A KFA00.00-6SMTF

Manufacturer Specs

Low Freq

N/A 27000 MHz

High Freq

N/A 36000 MHz

Atten

N/A 3 dB

Power

N/A 200 mW

ROHS

RoHS

N/A XR-A3D1-0204D