XM-A3D5-0204C
XR-A3D5-0204C RoHS



Attenuator, KFA07.00-6SMTF [PCB: 321]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A KFA00.00-6SMTF

Manufacturer Specs

Low Freq

N/A 27000 MHz

High Freq

N/A 36000 MHz

Atten

N/A 7 dB

Power

N/A 200 mW

ROHS

RoHS

N/A XR-A3D5-0204C