XM-B1Y2-0204C
XR-B1Y2-0204C RoHS



Attenuator, QFA0404SMTF [PCB: 321]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A QFA0004SMTF

Manufacturer Specs

Low Freq

N/A 36000 MHz

High Freq

N/A 40000 MHz

Atten

N/A 4 dB

Power

N/A 200 mW

ROHS

RoHS

N/A XR-B1Y2-0204C