XM-B5E9-0204D



Attenuator, TS0300W3 [PCB: 1246]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TS0300W3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 12400 MHz

Atten

N/A 0 dB

Power

N/A 2000 mW