XM-B5V6-0204C
XR-B5V6-0204C RoHS



Attenuator, CA0505D-00 [PCB: 710]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A CA0505D-00

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 26500 MHz

Atten

N/A 0 dB

Power

N/A 20000 mW

ROHS

RoHS

N/A XR-B5V6-0204C