XM-B6A4-0204C
XR-B6A4-0204C RoHS



Attenuator, TS0601F [PCB: 1237]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TS0600F

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

Atten

N/A 1 dB

Power

N/A 200 mW

ROHS

RoHS

N/A XR-B6A4-0204C